Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Socket outlets, modular units socket outlets
Arteor - 6 A - 10 A - 230 V and 15 A - 127 V(White)
573470
Pack
20/200
Colour
White
424
-
+
Add To List
Characteristics
Product Features
2P+E
Shuttered for child safety
2 modules 45 x 45 mm
Download Documents
Technical Document
Email
All
Arteor - 6 A - 10 A - 230 V and 15 A - 127 V(White)
Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical
Related Products
Arteor - 6 A - 10 A - 230 V and 15 A - 127 V(Magnesium)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit