Arteor - HD 15 amplifier + Jack kit (Magnesium)572870
Product Features
- Used to connect audio/video terminals at a distance of more than 20 m
- The video link is via an HD 15 connector (resolution up to UXGA), and the audio link via a 3.5 mm jack Comprises:
- - One 4-module Arteor transmitter supplied with cover plate equipped with an HD 15 connector and a 3.5 mm jack
- - One 4-module Arteor receiver equipped with an HD 15 connector and a 3.5 mm jack
- - One 4-module Arteor power supply to be connected on the mains then linked to the receiver
- The transmitter and receiver are supplied with an RJ 45 LCS jack for tool-free connection
- The link between the transmitter and receiver is via a network cable (Cat.No 0327 56) (consult us)