Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Anti-bacterial switches & accessories - white
Myrius Regular 6 A 5 pin universal socket
673094
Number of modules
2
Pack
20/200
460
-
+
Add To List
Related Products
Myrius Regular 6 A switch 1 W
Myrius Regular 6 A switch 2 W
Myrius Regular 6 A bell push
Myrius Regular 16 A switch 1 way
Myrius Regular 16 A switch 2 way
Myrius Regular Fan regulator 120 W
Myrius Regular Multistandard socket
Myrius Regular 6/16 A socket
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit