DPX³ 160 MCCB 4P Breaking capacity Icu 25 kA (400 V~) 100A420075
Product Features
- Thermal adjustable from 0.8 to 1 In
- Magnetic fixed at 10 In (fixed at 400 A for In 16 A 25 A)
- Equipped with earth leakage module with LCDscreen
- Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
- Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)
Main Features
- MCCBs for switching, remote tripping and protection of low voltage electrical system
- Supplied with cage terminals 70 mm2 max. (flexible cable) or 95 mm2 max. rigid cable with accessories
- Can be fitted with accessories and DPX3 common auxiliaires
- Conform to IEC 60947-2