Product added to the list successfully!!!

Product no image

Audio/video system Audio socket Loudspeakers sockets(White - 1 module)572270

  • Pack1/8

836

Product Features

  • Provides the stereo link for microphone, amplifier, mixing console, etc
  • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
  • Max. cable length: 50 m (without amplifier)

Main Features

  • Provides the stereo link for microphone, amplifier, mixing console, etc
  • Recommended cable: 1 audio pair 0.14 mm2 to 0.5 mm2 shielded
  • Max. cable length: 50 m (without amplifier)