Motion sensors - Ceiling mounted048803
Product Features
- PIR ceiling motion sensor 360ø infrared detection, range ?8 m
- Recommended fixing height: 2.50 m
- 3-wire with neutral
- IP 41
- Light level threshold: 1 to 1000 lux
- Adjustable time delay: 5 s to 30 min
- Consumption: 0.4 W on standby
- Optimum distance between 2 sensors: 6 m
- Fixes directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
- Can be surface mounted on ceiling using accessory Cat.No 0488 75 (p. 568)
Main Features
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
- All load 8.5 A - 240 V