Product added to the list successfully!!!

PIR ceiling mounted Lighting Management sensors 360°¸ infrared with detection angle of 2 x 12 m(Ceiling mounted)

PIR ceiling mounted Lighting Management sensors 360°¸ infrared with detection angle of 2 x 12 m(Ceiling mounted)048817

  • Pack1

11702

Product Features

  • PIR ceiling mounted Lighting Management sensors 360ø infrared with detection angle of 2 x 12 m
  • Ideal for hallway
  • IP 41
  • Optimum distance between 2 sensors: 20 m
  • Connection via automatic terminals
  • Surface mounted on ceiling using accessory Cat.No 0488 75 (p. 568)
  • Fix directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm, Cat.No 0893 58
  • 3-wire with neutral
  • Standby consumption: 0.4 W
  • Recommended fixing height: 2.5 m

Main Features

  • Check presence and natural light level continuously, switch off when there is sufficient natural light
  • Occupancy mode (automatic switch-on/off factory setting).
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for vacancy mode (manual switch-on and manual or automatic switch-off).
  • Precise on-site adjustment using configuration tool Cat.No 0882 30 (p. 568)
  • Adjustable time delay: 5 s to 59 min. Light level threshold adjustable from 5 to 1275 lux

Download Documents

PIR ceiling mounted Lighting Management sensors 360°¸ infrared with detection angle of 2 x 12 m(Ceiling mounted)