Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Indicator, Buzzer, Detector
Lyncus Infrared Sensor 400W 2Module
677251
Number of modules
2
Pack
1/50
1528
-
+
Add To List
Characteristics
Product Features
Infrared Sensor 400W 2Module
Main Features
Double module mechanisms
1 module 45 x 45 mm
Related Products
Lyncus LED Skirting Light 3Module
Lyncus Bell Call Indicator 240V 1Module
Lyncus Buzzer 230V 1Module
Lyncus Remote Control Unit For Light & Fan 4Module
Lyncus Remote Control Hand Unit
Lyncus LED Skirting Light 3Module
Lyncus Bell Call Indicator 240V 1Module
Lyncus Buzzer 230V 1Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit