Earth leakage relay to clip on rail earth leakage relay and coil026088
- Number of modules2
- Pack1/24
Product Features
- Detects fault currents, and, when used with a shunt trip or an undervoltage release, it gives the trip command to a MCCB or a switch
- Comprises:
- - a tinged, sealable window
- - an auxiliary contact
- - a green Led indicating energisation
- - 3 yellow Leds indicating respectively the max.phase earth insulation current: 20, 40 and 60 % - a red Led indicating
- Fixed: exceeding of the insulation fault current value
- Flashing: breaking of one of the connections between coils and relays
- For use with coils:- Ø 35 and 80 mm
- Adjustable sensitivity: 0.03, 0.05, 0.075, 0.1, 0.15,0.2, 0.3, 0.5, 0.75, 1, 1.5, 2, 3, 5, 7.5, 10, 15, 20, 30 A- Ø110 to 210 mm
- Adjustable sensitivity: 0.3, 0.5, 0.75, 1, 1.5, 2, 3, 5,7.5, 10, 15, 20, 30 A- Ø150 mm
- Adjustable sensitivity: 0.5, 0.75, 1, 1.5, 2, 3, 5, 7.5,10, 15, 20, 30 A- Ø300 mm
- Adjustable sensitivity: 1, 1.5, 2, 3, 5, 7.5, 10, 15,20, 30 A
- Adjustable trip: 0, 0.15, 0.25, 0.5, 1, 2.5, 5 seconds
- Supply voltage: 230/240 V - 50/60 Hz
- Earth leakage relay to clip on rail 2