USB Type C Hub adaptor - gateway between a USB Type C device and up to three USB Type A devices50694
Main Features
- Gateway between a USB Type C device (tablet, PC...) and up to three USB Type-A devices (keyboard, hard disk, printer…)
- Small and compact 4-port Hub
- USB Type-A port (5V)
- for data transfer: 5 Gbps data transmission
- USB Type-C port for charging:
- power delivery IN: up to 20 V, 3000 mA, 60 W
- power delivery OUT: 5 V, 3000 mA, 15 W, for data transmission of USB Type-A ports and Type C port
Cord length: 10cm