3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable50693
Main Features
- Allows to connect/charge/synchronize 3 types of devices with only one cable:
- one end equipped with 1 Lightning socket, 1 Micro USB socket and 1 USB Type-C socket
- one end equipped with 1 USB Type-A socket
- Functions:
- charging: 2400 mA
- data transfer: 480 Mbps data transmission
- Anti-knot braided cable
- Cable length: 1.20 m
- MFI certified
- Meets Apple performance standards for iPod, iPhone and iPad. Lightning is a trademark of Apple Inc.