Product added to the list successfully!!!

Myrius Nextgen 10A Switch 1 Way 2M White

679205
Number of modules 2
Pack 0/10/100
252

Quantity:

Add to List

Characteristics

Product Features
  • Two module mechanisms

  • 2 modules 45 x 45 mm
Main Features
  • Finger Proof protection for IP 20 protection against accidental contact

  • Captive 'never to loose screws'

  • Tunnel terminal preventing screwdrivers from slipping

  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism

  • The latest IS 3854:1997

  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks

  • Sockets are shuttered for child's safety against electric shocks