Myrius 16A Switch 1 Way 1M White 679209
- Number of modules1
- Pack0/20/200
Product Features
- Single module mechanisms
- 1 module 22.5 x 45 mm
Main Features
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child's safety against electric shocks