Product added to the list successfully!!!

Myrius 20A Dp Switch 1 Way 2M White
Myrius 20A Dp Switch 1 Way 2M White
Myrius 20A Dp Switch 1 Way 2M White

Myrius 20A Dp Switch 1 Way 2M White 679213

  • Number of modules2
  • Pack0/10/100

648

Product Features

  • Two module mechanisms

  • 2 modules 45 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact

  • Captive 'never to loose screws'

  • Tunnel terminal preventing screwdrivers from slipping

  • Life of LED is 50000 burning hours. Consumes 0.76W

  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism

  • The latest IS 3854:1997

  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks

  • Sockets are shuttered for child's safety against electric shocks