Product added to the list successfully!!!

Myrius 20A Dp Switch1 Way 2M With Indicator Charcoal Grey
Myrius 20A Dp Switch1 Way 2M With Indicator Charcoal Grey
Myrius 20A Dp Switch1 Way 2M With Indicator Charcoal Grey

Myrius 20A Dp Switch1 Way 2M With Indicator Charcoal Grey 679414

  • Number of modules2
  • Pack0/10/100

796

Product Features

  • Two module mechanisms

  • 2 modules 45 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact

  • Captive 'never to loose screws'

  • Tunnel terminal preventing screwdrivers from slipping

  • Life of LED is 50000 burning hours. Consumes 0.76W

  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism

  • The latest IS 3854:1997

  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks

  • Sockets are shuttered for child's safety against electric shocks