Myrius RJ45 Utp Cat 6 Tool-less With Shutter 1M Charcoal Grey679465
- Number of modules1
- Pack0/20/200
Product Features
- UTP - 8 contacts
- 1 module 22.5 mm x 45 mm
Main Features
- Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG
- 24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.
- 2.0, EN 50173-1 and TIA/EIA 568
- Charcoal Grey finish