Product added to the list successfully!!!

DMX³ air circuit breakers 2500 - 50 kA 4P 1250A

0287 33
Amps 1250 A
Poles 4
Pack 1

Characteristics

Product Features
  • Breaking capacity Icu 50 kA (415 VA)
  • Frame 1
  • Supplied with a base equipped with flat rear terminals and lockable safety shutters
Main Features
  • Air circuit breakers eqipped with microprocessor based protection unit (to be ordered together for factory assembly)
  • Door sealing frame and 4 NO/NC auxilliary contact + 1 trip contact
  • Flat terminal for draw - out version and horizontal terminals for fixed version

Documentation

Get docs in inbox