Product added to the list successfully!!!

Product no image

KIT CLASSE 300 EOS wN (Linea 3000 black)363915

  • Number of modulesNA
  • Pack1

101400

Product Features

  • Classe 300 EOS Connected Video Door Phone Internal Unit and LINEA 3000 pushbutton panel in black finish

Main Features

  • One-family handsfree kit with Classe 300EOS with IoT handsfree connected video internal unit and LINEA 3000 pushbutton panel in black finish.
  • 2 wires/Wi-Fi handsfree connected video internal unit with built-in Amazon Alexa voice assistant, 5” vertical touch screen LCD display and video door entry answering machine.
  • It is possible to easily interact with the built-in Alexa voice assistant, either using the dedicated capacitive keys or with your voice, and activate several functions, such as the video door entry functions, Smart Home, scenarios, reminders etc. Thanks to the Wi-Fi connectivity, you can associate the video internal unit to the Home + Security App (available for Android and iOS).
  • The App allows to use the main video internal unit functions (receiving calls, door lock release, display of the event timeline and activation of the entrance panel/camera cycling).
  • With the Home + Security App, it is also possible to manage the products of the Legrand's connected security range (outdoor and indoor cameras, weather station, air quality monitor).
  • This allows you to quickly and easily create a Smart security system.
  • LINEA 3000 pushbutton panel with black finish zamak front cover, wide angle colour camera and proximity reader and with a kit of coloured key cards and two clear discs for door lock release.
  • Can be wall or flush installed with specific accessories: (350020) flush mounted box and (343063) flush mounted accessory - to be purchased separately.
  • Can be fitted with rainshield (343053) - to be purchased separately.
  • The pushbutton panel has a protection index IP54- protection index against mechanical impact IK10.