Product added to the list successfully!!!

Buy Classe 300EOS Internal Unit Online - Legrand

CLASSE 300EOS Internal Unit344842

  • Number of modulesNA
  • Pack1

61100

Product Features

  • Classe 300 EOS Connected Video Door Phone Internal Unit

Main Features

  • Classe 300EOS with IoT connected 2-wires / Wi-Fi hands-free video internal unit with integrated Amazon Alexa voice assistant, 5 ” vertical LCD touch screen display and video door entry answering machine.
  • It is equipped with a physical key for opening the lock and capacitive keys for controlling the main video door entry functions: hands-free communication, activation of the external unit / camera cycling and favorite key (configurable to activate the quick actions that the user uses most frequently - eg . additional locks, staircase light control, intercom).
  • There are signaling LEDs for : connection status to the Wi-Fi network, info / notifications and call exclusion.
  • It is possible to interact with the integrated Alexa voice assistant via dedicated capacitive keys or with the voice to activate video door entry functions, smart home functions, routines, reminders etc.
  • Through the touch display it is possible to access the notification list, the favorite video door entry, security and smart home commands (if present).
  • Possibility of voice communication with switchboard - if present in the system - upon specific call.
  • The device must be configured through physical insertion of the configurators or from the menu, taking advantage of a greater possibility of customizing the functions and associated texts.
  • Thanks to the Wi-Fi connection it is possible to associate the video door entry unit with the Home + Security App (available for Android and iOS).
  • The App allows you to use the main functions of the video internal unit (call reception, lock opening, display of the event timeline and activation of the external unit / camera cycling.
  • Through the Home + Security App it is also possible to manage the products of the Legrand's Connected Security offer (outdoor and indoor cameras).
  • This allows to quickly and easily create a Smart security system.
  • Wall installation with bracket included. Possibility of Wi-Fi connection or via RJ45 ethernet cable using the dedicated accessory BT-344844