Product added to the list successfully!!!

Buy LINEA 3000 pushbutton panel Online - Legrand

LINEA 3000 pushbutton panel343093

  • Number of modulesNA
  • Pack1

32500

Product Features

  • Linea 3000 wall mounted 2-Wires video pushbutton panel

Main Features

  • Linea 3000 wall mounted 2-Wires video pushbutton panel with Zamak black finish front cover, wide angle colour camera and proximity reader.
  • Fitted with white LED for the lighting of the shooting field in low light conditions.
  • Can be set up for one or two family installation.
  • It provides the possibility of opening an electrical door lock directly connected to clamps S+ and S- (18 V 4 A impulsive, 250 mA holding current, 30 ohm max).
  • Can manage a maximum of 20 badges (125 KHz) for electrical door opening (master system badge included).
  • White LED backlit name plate. Protection degree IP54 – protection against mechanical impact IK10.
  • Supplied 1 set of door opening badges made up of : 6 coloured badges and 2 clear discs.

Related Products