Product added to the list successfully!!!

IP - indoor unit with camera 7

IP - indoor unit with camera 7"373006

  • Pack1

22100

Product Features

  • 7” touch display standard indoor unit, champagne gold finishing.

Main Features

  • From the touch display, it is possible to answer the call, open the lock, call the other apartments and the guard station, view call and alarm logs, leave audio messages, receive messages form the guard station, adjust the settings (e.g. brightness and ringtone) and view date/time information.
  • Alarm management can be easily integrated thanks to 8 pre-arranged dedicated contacts.
  • The integration with the Onvif IP cameras allows to view the IP cameras of the apartment and the common areas from the indoor unit.
  • The specific integration also allows control of the lift.
  • It is possible to associate the video indoor unit to the Home + Security App (available for Android and iOS).
  • The App allows to use functions such as: receiving calls, door lock release, display of the event timeline and activation of the entrance panel.
  • With the Home + Security App, it is also possible to manage the products of the Netatmo Security range (outdoor and indoor cameras, door and window sensors, indoor siren, smoke detector).
  • This allows you to quickly and easily create a Smart security system.
  • The indoor unit can be PoE (power over Ethernet) powered, or directly powered using power supply 375005.
  • Wall mounted using the supplied bracket