Product added to the list successfully!!!

DMX³ air circuit breakers 2500 - 65 kA 3P 2500A

DMX³ air circuit breakers 2500 - 65 kA 3P 2500A028746

  • Amps2500 A
  • Poles3
  • Pack1

Product Features

  • Breaking capacity Icu 65 kA (415 VA)
  • Frame 1
  • Supplied with a base equipped with flat rear terminals and lockable safety shutters

Main Features

  • Air circuit breakers eqipped with microprocessor based protection unit (to be ordered together for factory assembly)
  • Door sealing frame and 4 NO/NC auxilliary contact + 1 trip contact
  • Flat terminal for draw - out version and horizontal terminals for fixed version

Download Documents