Acc.supp.tile 225x225 H13 648400040
Product Features
- Supplied with 4 contact/distance projections
- For integration of columns, pedestals+cable spine or chrome outlet grommet
- Cat.No 81902 32
- Length 616 mm, width 112 mm
- Ramp 10 %
- Include 1 extra support per tile
Main Features
- Floor tiles manufactured from Pre-galvanised sheet, steel in accordance with BS EN 10326
- Dimensions of Tile 225 m x 225 m
- The supports are made of polypropylene. inflammability class B2 according to DIN 4102
- 4 different heights: 37 mm, 60 mm, 90 mm, 120 mm
- Weight of the Soluflex cable floor system: approx. 20 kg per m2
- Thickness: 2 mm