Access master box - IP 20 - IK 08089307
Product Features
- Circular floor box that can be used as a simple access to the floor void
- Box made of 2 parts : aluminium and polyester with neoprene joint 3 Ø 20 mm outgoings
- Dimensions : Ø 145 mm x 60 mm depth
- Cut-out dimensions : Ø 127 mm
- Frame dimensions : Ø 144 mm
- The specially designed rubber jaws keep the cables secure and prevents accidental disconnection
- Cabling / conduit not supplied