Product added to the list successfully!!!

ADAPTATER REPLACEMENT LC-LC

032208
Pack 1
1080

Quantity:

Add to List

Characteristics

Product Features
  • Compact and robust tool, excellent hand grip, easy to transport. Allows the fusion and protection of pigtails, state report of insertion losses (IL typical = 0,1 dB) by insertion led control (IL).
  • USB port to download the IL datas.
  • Composition:
    - 1 splicer
  • Dim: 95x132x71 mm
  • Weight: 550 gr
  • IP: 50
    - 1 precision cleaver
    - 1 adapter for different LC and SC standards
    - 1 lithium battery (autonomy: 80 splice and protection cycles)
    - Power cord
    - 2 fiber holders - 900 ┬Ám
Main Features
  • 1 Adaptater LC-LC