Product added to the list successfully!!!

Product no image

Alpimatic & Alpistatic automatic capacitor - Reinforced class - Max. 520 V Nominal power 216(kVAr)MS.RS21640.189

  • Pack1
  • Nominal Power

Product Features

  • Extra-reinforced class - Max. 620 V
  • Harmonic pollution SH/ST > 50%

Main Features

  • IP 31 - IK 05 cabinet
  • Fully modular design for easy extension and maintenance
  • Alpimatic is made up of one or several cabinets according to the capacitor bank model and the nominal current
  • The electromechanical contactors are controlled by the Alptec power controller with a simple commissioning procedure Cable entry at the bottom (at the top on request)
  • Electrical parts protected against direct contact: IP 20 (door open)
  • Grey cabinet (RAL 7035) with black base Conforming to standards IEC 60439-1 and 2

Download Documents

Alpimatic & Alpistatic automatic capacitor - Reinforced class - Max. 520 V Nominal power 216(kVAr)