Product added to the list successfully!!!

Alpimatic racks with detuned reactors - Standard class - Max. 470 V Nominal power 25(kVAr)

Alpimatic racks with detuned reactors - Standard class - Max. 470 V Nominal power 25(kVAr)R5.2540.189

  • Pack1
  • Nominal Power

Product Features

  • Harmonic pollution 25% < SH/ST ? 35%

Main Features

  • Factory connected units for integration in universal cabinets for automatic compensation systems
  • Heavy duty capacitor with series reactor versions (detuned reactors):
    • 1 Alpivar2 capacitor
    • 1 contactor suitable for the capacitive currents
    • 1 detuned reactor with thermal protection
    • 1 set of 3 HRC fuses
    • 1 set of modular copper busbars with junction bars for connecting several racks
    • 1 steel frame on which the components are assembled and wired

Download Documents

Alpimatic racks with detuned reactors - Standard class - Max. 470 V Nominal power 25(kVAr)