Product added to the list successfully!!!

Product no image

Alpivar Capacitors - Extra-reinforced class - Max. 620 V Nominal power 216(kVAr)VS.RS21640.189

  • Pack1
  • Nominal Power

Product Features

  • Capacitor combined with an detuned reactor
  • Assembly fitted and wired in IP 31 - IK 05 cabinet
  • Conforming to standards EN and IEC 60831-1 and 2
  • Harmonic pollution SH/ST > 50%

Main Features


  • Double or class II insulation.
  • Totally dry self-extinguishing polyurethane resin casing.
  • Internal protection for each winding using:
- A self-healing metallised polypropylene film
    - An electric fuse
      - A disconnection device in case of overpressure
      • Colour: Casing RAL 7035
      • Cover RAL 7001
      • Conforming to IEC 60831-1 and 2

      Download Documents

      Alpivar Capacitors - Extra-reinforced class - Max. 620 V Nominal power 216(kVAr)