Product added to the list successfully!!!

Arteor - 1-way double pole switch with indicator Red indicator supplied 40 A - 230 V~ (Magnesium)
Arteor - 1-way double pole switch with indicator Red indicator supplied 40 A - 230 V~ (Magnesium)
Arteor - 1-way double pole switch with indicator Red indicator supplied 40 A - 230 V~ (Magnesium)

Arteor - 1-way double pole switch with indicator Red indicator supplied 40 A - 230 V~ (Magnesium)573730

  • Pack5/20
  • ColourMagnesium

1700

Product Features

  • Monobloc mechanical switches
  • 1-way double pole switch with indicator
  • Red indicator supplied

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Life of LED is 50000 burning hours. Consumes 0.76W
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks

Download Documents

Arteor - 1-way double pole switch with indicator Red indicator supplied 40 A - 230 V~ (Magnesium)