Product added to the list successfully!!!

Arteor 2 way switch 2 x 1000 W with LED locator
Arteor 2 way switch 2 x 1000 W with LED locator
Arteor 2 way switch 2 x 1000 W with LED locator
Arteor 2 way switch 2 x 1000 W with LED locator

Arteor - 2-way switch 2 x 1000 W with LED locator574350

  • Pack1/10
  • ColourMagnesium

51764

Product Features

  • 2 modules 45 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks

Download Documents

Arteor - 2-way switch 2 x 1000 W with LED locator