Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Socket outlets, modular units socket outlets
Arteor - 6 A - 240 V 2P+E tamperproof Used to identify a mains circuit(Red)
573808
Pack
20/200
Colour
Red
818
-
+
Add To List
Characteristics
Product Features
2P+E tamperproof
Used to identify a mains circuit
(e.g. inverter) and avoid connection
of unnecessary equipment which may
cause interference on the circuit
Plugs to be fitted with tamperproof insert
Cat.No 5738 09
Download Documents
Technical Document
Email
All
Arteor - 6 A - 240 V 2P+E tamperproof Used to identify a mains circuit(Red)
Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical
Related Products
Arteor - 6 A / 16 A- 3 pin combined (2P+Earth) Shuttered for child safety 2 modules 45 x 45 mm(White)
Arteor - 3 modules 67.5 x 45 mm(White)
Arteor - 6 A / 16 A- 3 pin combined (2P+Earth) Shuttered for child safety 2 modules 45 x 45 mm(Magnesium)
Arteor - 3 modules 67.5 x 45 mm(Magnesium)
Arteor - 6 A - 240 V- Tamperproof insert for Indian standard 6A socket outlets
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit