Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Ancillary mechanisms, modular support
Arteor - Blanking cover plates Indian standard 92 x 92 mm For one gang box
575810
Pack
10/100
520
-
+
Add To List
Characteristics
Product Features
92 x 92 mm
For one gang box
Related Products
Arteor - Square version- 1 module 22.5 x 45 mm (White)
Arteor - Square version- 2 modules 45 x 45 mm (White)
Arteor - Round version- 2 modules 45 x 45 mm (White)
Arteor - Square version- 1 module 22.5 x 45 mm (Magnesium)
Arteor - Square version- 2 modules 45 x 45 mm (Magnesium)
Arteor - Round version- 2 modules 45 x 45 mm (Magnesium)
Arteor - Square version mechanisms 45 A cable outlet (White)
Arteor - Square version mechanisms Cord outlet with Ø8 mm entry 1 module 22.5 x 45 mm (White)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit