Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Arteor temperature control BUS/SCS
Arteor BUS/SCS - Battery - 7.2 V battery for central unit - old item 0675 18
3506
Pack
1
Price On Request
-
+
Add To List
Characteristics
Main Features
7.2 V battery for central unit - old item 0675 18
Related Products
Arteor BUS/SCS - Central unit - Central units for temperature control(White)
Arteor BUS/SCS - Central unit - Central units for temperature control(Magnesium)
Arteor BUS/SCS - Display thermostat - Display thermostat
Arteor BUS/SCS - Probe - Standard-Temperature setting range: from 3 °C to 40 °C(White)
Arteor BUS/SCS - Probe - Standard-Temperature setting range: from 3 °C to 40 °C(Magnesium)
Arteor BUS/SCS - Probe - With knob-Temperature setting range: from 3 °C to 40 °(White)
Arteor BUS/SCS - Probe - With knob-Temperature setting range: from 3 °C to 40 °(Magnesium)
Arteor BUS/SCS - Probe - With manual/automatic speed selection for fan coil(White)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit