Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Arteor modular equipment for lighting control and automation BUS/SCS
Arteor BUS/SCS - DIN controller - For incandescent, halogen 230 V, ELV halogen with electronic or ferromagnatic transformer-1 output - 1000 W maximum
002621
Pack
1
Price On Request
-
+
Add To List
Characteristics
Product Features
Main Features
6 DIN modules 17.5 mm
Automatic recognition of the load
For use in conjunction with loads and control mechanisms (p. 302) for dimming control
Download Documents
Technical Document
Email
All
Arteor BUS/SCS - DIN controller - For incandescent, halogen 230 V, ELV halogen with electronic or ferromagnatic transformer-1 output - 1000 W maximum
DIN dimmer 1000 VA technical
Related Products
Arteor BUS/SCS - DIN controller - For incandescent, halogen and ferromagnetic loads
Arteor BUS/SCS - DIN controller - For dimmer LEDs, compact fluorescent lamps CFL, energy saving halogen lamps and electronics transformers
Arteor BUS/SCS - DIN controller - For 1-10 V ballasts Load: 1 output - 1000 VA maximum 6 DIN modules 17.5 mm
Arteor BUS/SCS - DIN controller - For DALI protocol- DALI protocol 6 DIN modules 17.5 mm
DIN dimmer 2 x 400 VA
Halogen 230 V, ELV halogen with electronic
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit