Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Power units and power strips prewired
Arteor - Energy plugs- 25 A Plug(Magnesium)
573890
Pack
1/10/0100
Colour
Magnesium
340
-
+
Add To List
Characteristics
Product Features
25A Plug
Download Documents
Technical Document
Email
All
Arteor - Energy plugs- 25 A Plug(Magnesium)
Arteor power units techhnical
Related Products
Arteor - Energy plugs- 6 A Plug(White)
Arteor - Energy plugs- 16 A Plug(White)
Arteor - Energy plugs- 25 A Plug(White)
Arteor - Energy plugs- 6 A Plug(Magnesium)
Arteor - Energy plugs- 16 A Plug(Magnesium)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit