Arteor- Infrared sensor- PIR sensor with
neutral 2 module574009
- Number of modules2
- Pack1/20
Product Features
- Operates up to 400 W incandescent and halogen lamps
- Operates up to 400 VA ELV halogen lamps with ferromagnetic or electronic transformer
- IR detection
- Adjustable detection distance from 3 to 10 m
- Horizontal detection angle: 180°
- Adjustable luminosity threshold: 3 to 1000 lux
- Time delay adjustable from 1 s to 16 min
- Cycle repeated as long as movement is detected
- Possible remote manual control with N/C push-button
- Integrated self-protection against overloads and short-circuits
- Installation in box min. depth 40 mm recommended
- 2 modules 45 x 45 mm
- PIR wall mounted motion sensors 180°¸ infrared detection, range 8 m
- Recommended fixing height: 1.2 m
- IP 41
- Light level threshold: 5 to 1275 lux
- Adjustable time delay: 5 s to 30 min
- Standby consumption: 0.2 W
- PIR flush mounted Lighting Management sensors without neutral
- 180°¸ infrared detection, range 8 m
- Recommended fixing height: 1.2 m
- Optimum distance between 2 sensors: 6 m
- 2-wire cable (without neutral)
- For installation in box, depth 40 mm min., or in surface mounting box Cat.No 0802 81
- 2 modules