Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Push button
Arteor-Round - champagne mechanisms- 250 V AC Bell push - 6 A-SP -1 way - left - 1 module
574924
Number of modules
1
Pack
20/200
468
-
+
Add To List
Characteristics
Product Features
Single module mechanisms
1 module 22.5 x 45 mm
Related Products
Arteor- Square - Champagne mechanism- 250 V AC Bell push - 6 A-SP- 1 way - 1 module
Arteor- Square - Champagne mechanism- 250 V AC Bell push - 6 A-SP - 1 way - 2 module
Arteor- Square - Champagne mechanism- 250 V AC Push button - 6 A-SP -1 way -1 module
Arteor- Square - Champagne mechanism- 250 V AC Push button - 6 A-SP - 1 way with indicator - 1 module
Arteor- Square - Champagne mechanism- 250 V AC Bell push - 6 A-SP - 1 way with indicator - 1 module
Arteor- Square - Champagne mechanism- 250 V AC Bell push - 6 A-SP - 1 way with indicator - 2 module
Arteor-Round - champagne mechanisms- 250 V AC Bell push - 6 A-SP - 1 way - right - 1 module
Arteor-Round - champagne mechanisms- 250 V AC Bell push - 6 A-SP- 1 way - 2 module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit