Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
RCBO, MCB
Arteor - Single pole + Neutral - 30 mA 16 A - 230 V~(White)
573485
Pack
1
Colour
White
15042
-
+
Add To List
Characteristics
Product Features
Single pole + Neutral - 30 mA
16 A - 230 VA
The RCBO is used to protect
people (premises with a conductive
floor, presence of water, etc...) against direct contact
with live parts or leakages to earth
With test button
2 modules 45 x 45 mm
Download Documents
Technical Document
Email
All
Arteor - Single pole + Neutral - 30 mA 16 A - 230 V~(White)
Arteor hotel equipment- square versiondata, audio, video sockets and USB power supplies techhnical
Related Products
Arteor - Single pole + Neutral - 230 V~ 16 A(White)
Arteor - Surge Filter - 230 VA 1 module(White)
Arteor - Surge Filter - 230 VA 2 module(White)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit