Arteor- Square - Champagne mechanism- 250 V AC Switch - 20 A-3 gang -1 way - 2 module574813
- Number of modules2
- Pack10/100
Product Features
- Two module mechanisms
- 2 modules 45 x 45 mm
Main Features
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child's safety against electric shocks