Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Buzzer
Arteor- Square - Champagne mechanism- Buzzer- 230 V - 1 module
574853
Number of modules
1
Pack
20/200
1792
-
+
Add To List
Characteristics
Product Features
230 V
1 module 22.5 x 45 mm
Related Products
Living Now 230 Va.c. buzzer - 12 VA - 80 dB - 1 module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit