Product added to the list successfully!!!

Product no image

Arteor- Square - Champagne mechanism-Information socket -category 6 - UTP - 1 module574849

  • Number of modules1
  • Pack20/200

1088

Product Features

  • UTP - 8 contacts
  • 1 module 22.5 x 45 mm

Main Features

  • Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG
  • 24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.
  • 2.0, EN 50173-1 and TIA/EIA 568