Product added to the list successfully!!!

Product no image

Arteor- Square - Champagne mechanism- Multistandard socket -6/10/13 A -2/3 pin for 250 V AC15 A for 127 V type - 2 pin2 module574840

  • Number of modules2
  • Pack10/100

600

Product Features

  • Shuttered for child safety
  • 6/10/13 A - 2/3 pin for 250 V AC 15 A for 127 V type - 2 pin
  • 2 modules 45 x 45 mm