Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Indian standard sockets
Arteor- Square - Champagne mechanism- Socket shuttered -6/16 A - 3 pin - Indian - 3 module
574835
Number of modules
3
Pack
5/50
786
-
+
Add To List
Characteristics
Product Features
3 pin combined (2P+Earth)
Shuttered for child safety
3 modules 67.5 x 45 mm
Related Products
Arteor- Square - Champagne mechanism- Socket shuttered -6 A - 2/3 pin -universal India - 2 module
Arteor- Square - Champagne mechanism- Socket shuttered -6/16 A - 3 pin - Indian -2 module
Arteor- Square - Champagne mechanism- Socket w - 6 A/13 A/15 A for 127 V, - doublemultistandard - 4 module
Arteor- Square - Champagne mechanism- Multistandard socket -6/10/13 A -2/3 pin for 250 V AC15 A for 127 V type - 2 pin2 module
Arteor- Square - Champagne mechanism- 25 A socket - 2 module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit