Arteor- Square - Champagne mechanisms- 250 V AC Switch - 6 A-SP -2 way - 1 module 574802
- Number of modules1
- Pack20/200
Product Features
- Single module mechanisms
- 1 module 22.5 x 45 mm
Main Features
- Finger Proof protection for IP 20 protection against accidental contact
- Captive 'never to loose screws'
- Tunnel terminal preventing screwdrivers from slipping
- Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
- The latest IS 3854:1997
- Fully shrouded internal mechanism under the rocker preventing visibility of sparks
- Sockets are shuttered for child's safety against electric shocks