Product added to the list successfully!!!

Arteor- USB Charger Double USB Charger
2 M 2400 mA (White)

Arteor- USB Charger Double USB Charger 2 M 2400 mA (White)573422

  • Number of modules2
  • Pack1/10/100

3026

Product Features

  • For recharging portable devices
  • Conform to (IS13252 (Part 1) / IEC 60950-1)
  • Consumption in passive mode < 0.3 W 2P+E tap-off connection via 2.5 mm 2 screw terminals
  • Supplied cordless
  • Double USB charger -2 M 2400 mA
  • For fast-charging telephones, smartphones,
  • MP3/MP4 players and tablet PC
  • 2 modules