Product added to the list successfully!!!

Product no image

Arteor- USB charger - USB Charger 1M 1000mA (White)573621

  • Number of modules1
  • Pack1/5/50

2066

Product Features

  • For recharging portable devices
  • Conform to (IS13252 (Part 1) / IEC 60950-1)
  • Consumption in passive mode < 0.3 W 2P+E tap-off connection via 2.5 mm 2 screw terminals
  • Supplied cordless
  • Double USB charger -1 M 1000 mA
  • For fast-charging telephones, smartphones,
  • MP3/MP4 players and tablet PC
  • 1 modules