Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX3
Class II Low voltage SPDs Plug-in modules GDT T2/20KA
412398
Pack
1
7706
-
+
Add To List
Characteristics
Product Features
Plug-in modules GDT T2/20KA
Main Features
Easier to handle: The plug in modules are easy to replace
Fault signal contact
Status indicator
Dedicated marking for easier identification and maintenance of the SPDs
Related Products
Class I Low voltage SPDs T1 12.5kA 1P
Class I Low voltage SPDs T1 25kA 1P+1 N/right RM
Class I Low voltage SPDs T1 25KA 2P
Class I Low voltage SPDs T1 25KA 2P
Class I Low voltage SPDs T1 50kA 3P+1 N/right RM
Class I Low voltage SPDs T1 50KA 4P
Class I Low voltage SPDs T1 8kA 1P
Class I Low voltage SPDs T1 16KA 1P+N RIGHT
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit