Product added to the list successfully!!!

Connected 2ways switch 1M

Connected 2ways switch 1MK4003C

  • Number of modules1
  • Pack1

10512

Product Features

  • Connected Switch

Main Features

  • Connected two-way switch.

  • It allows to control lights locally or remotely.

  • The connected 2 ways switch has the same installation and usability of a traditional 2ways

  • switch and it is compatible with all loads with max pover 250W.

  • It's equipped with a blue LED light, which can be configured using the HOME + CONTROL App, used always on for localization modality or on, when the light is on for the load status modality.

  • It can be associated with “wireless light switches”. Caution: Must be connected to the neutral.

  • Power supply 110-230Va.c. - 1 module.

Related Products