Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
HD 15 amplifier + jack kit, equipment cords
CORDON HD15+J (2M)
051722
Pack
1
Price On Request
-
+
Add To List
Characteristics
Product Features
Length 2 m
For connecting an HD 15 video socket
and a 3.5 mm audio jack to a terminal (PC,
video projector)
For connecting a socket to a terminal
Download Documents
Technical Document
Email
All
CORDON HD15+J (2M)
Selection chart for panels and cords for audio/video applications
Related Products
Arteor - HDMI cord- Length 10 m
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit