CTX³ 100 - Cage terminals - 85 A(48 V=)416213
Product Features
- With integrated auxiliary contacts
Main Features
- Conform to IEC 60 947-1, IEC 60 947-4-1
- Can be equipped with RTX 3 thermal relays add-on auxiliary contact blocks, time delay blocks (except CTX 3 225/400/800) and CTX 3 interlocking